??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22123.0010 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22123. - Index Plungers with sensor / with knob, without locking
Bill of material
22123.0010 Index Plunger
BESTNR
Ref. No.
22123.0010
POS
Position
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
D1
-0,02/-0,05
10 mm
D2
M16x1.5
L2
min.
12 mm
D3
28 mm
L1
64.5 mm
L3
26 mm
L4
14.5 mm
SW
17 mm
FEDERDRUCK
Spring load ≈ Initial
9.5 N
FEDERDRUCK2
Spring load ≈ End
38.0 N
TEMPMIN
Temperature
-25 °C
TEMPMAX
Temperature
75 °C
G
Weight
106 g
Embedded user actions